How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | AK: | 8.5 |
| D: | 5.12 | T: | 2.688 |
| AE2: | 0.68 | AD: | 8.85 |
| B: | 13 | RQ: | 8.54 in |
| BF: | 0.53 | LQ1: | 9.17 in |
| G: | 2.91 | I: | 7.5 in |
| V: | 4.26 in | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| BD: | 9 | AE1: | 0.97 |
| C: | 14 in | AG: | 10.5 |
Technical Specifications
| Assembly: | HMQ-2 | No. of Gear Reductions: | Single |
| Bore Code: | 43 | Input HP @ 1750 RPM: | 11.321 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Service Factor: | 1 | Model Code: | HMQ252 |
| Ratio: | 20:1 | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 250TC |
| Thrust Rating - output shaft: | 3412 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.625 |
| Output Diameter (in): | 2.688 in | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

