How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | G: | 2.91 |
| LQ: | 7.85 in | BF: | 0.41 |
| T: | 2.688 | AE2: | 0.68 |
| AJ: | 5.88 | I: | 7.5 in |
| D: | 5.12 | RQ: | 7.35 in |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| F: | 5.81 | AD: | 8.85 |
| B: | 13 | AG: | 10.5 |
| BE: | 0.38 in | BD: | 5.88 |
| AE1: | 0.97 | C: | 14 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Ratio: | 20:1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-2 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Bore Code: | 43 |
| Output Key: | 5/8 X 4.00 | Output RPM: | 87.5 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 11.321 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 20:1 | Model Code: | HMQ252 |
| Output Diameter (in): | 2.688 in | Thrust Rating - output shaft: | 3412 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

