How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | BD: | 5.88 |
| BF: | 0.41 | BE: | 0.38 in |
| C: | 14 in | G: | 2.91 |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| T: | 2.938 | AG: | 10.5 |
| AJ: | 5.88 | V: | 4.26 in |
| AE2: | 0.68 | F: | 5.81 |
| AE1: | 0.97 | AK: | 4.5 |
| RQ: | 7.35 in | D: | 5.12 |
| B: | 13 | I: | 7.5 in |
Technical Specifications
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3412 |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Input HP @ 1750 RPM: | 11.321 | Motor Frame Size: | 140TC |
| Bore Code: | 47 | Gear Type: | Worm |
| Model Code: | HMQ252 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Ratio: | 20:1 | Product Type: | Right Angle |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/4 X 4.00 | Assembly: | HMQ-2 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 2.938 in | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

