Grove Gear HMQ252-20-2-2.938-180TC-L2
Part #:HMQ252-20-2-2.938-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | BF: | 0.53 |
| G: | 2.91 | I: | 7.5 in |
| T: | 2.938 | AD: | 8.85 |
| AE2: | 0.68 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| RQ: | 7.98 in | C: | 14 in |
| D: | 5.12 | BD: | 9 |
| B: | 13 | LQ1: | 8.61 in |
| BE1: | 0.5 in | AE1: | 0.97 |
| AK: | 8.5 | F: | 5.81 |
Technical Specifications
| Ratio: | 20:1 | Motor Frame Size: | 180TC |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 3412 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Model Code: | HMQ252 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.938 in | Output RPM: | 87.5 |
| Input Bore (C Face): | 1.125 | Assembly: | HMQ-2 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Bore Code: | 47 | Input HP @ 1750 RPM: | 11.321 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

