Grove Gear HMQ252-20-2-2.938-180TC-L9
Part #:HMQ252-20-2-2.938-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | G: | 2.91 |
| C: | 14 in | B: | 13 |
| LQ1: | 8.61 in | AD: | 8.85 |
| T: | 2.938 | Center Distance (in): | 5.25 in |
| RQ: | 7.98 in | AG: | 10.5 |
| AE1: | 0.97 | F: | 5.81 |
| AJ: | 7.25 | AK: | 8.5 |
| I: | 7.5 in | BF: | 0.53 |
| BD: | 9 | AE2: | 0.68 |
| V: | 4.26 in | D: | 5.12 |
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Output RPM: | 87.5 | Assembly: | HMQ-2 |
| Bore Code: | 47 | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Ratio Range: | 20:1 |
| Input Style: | C-Face Quill | Model Code: | HMQ252 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.938 in |
| Ratio: | 20:1 | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 3412 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 11.321 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

