Grove Gear HMQ252-20-2-2.938-210TC-L1
Part #:HMQ252-20-2-2.938-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | C: | 14 in |
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
| BD: | 9 | AD: | 8.85 |
| T: | 2.938 | BF: | 0.53 |
| AJ: | 7.25 | AE1: | 0.97 |
| G: | 2.91 | AK: | 8.5 |
| BE1: | 0.5 in | D: | 5.12 |
| AE2: | 0.68 | AG: | 10.5 |
| RQ: | 7.98 in | F: | 5.81 |
| B: | 13 | V: | 4.26 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Ratio: | 20:1 | Assembly: | HMQ-2 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 11.321 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Bore (C Face): | 1.375 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Diameter (in): | 2.938 in |
| Ratio Range: | 20:1 | Output Key: | 3/4 X 4.00 |
| Model Code: | HMQ252 | Output RPM: | 87.5 |
| Thrust Rating - output shaft: | 3412 | Gear Type: | Worm |
| Bore Code: | 47 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

