Grove Gear HMQ252-20-2-2.938-210TC-L3
Part #:HMQ252-20-2-2.938-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | V: | 4.26 in |
| AD: | 8.85 | LQ1: | 8.61 in |
| BD: | 9 | AK: | 8.5 |
| B: | 13 | RQ: | 7.98 in |
| AE2: | 0.68 | C: | 14 in |
| AJ: | 7.25 | D: | 5.12 |
| F: | 5.81 | G: | 2.91 |
| AE1: | 0.97 | I: | 7.5 in |
| BF: | 0.53 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | T: | 2.938 |
Technical Specifications
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 11.321 |
| Service Factor: | 1 | Bore Code: | 47 |
| Model Code: | HMQ252 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio Range: | 20:1 |
| Product Type: | Right Angle | Assembly: | HMQ-2 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 2.938 in | Output Key: | 3/4 X 4.00 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3412 |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.375 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

