Grove Gear HMQ252-20-2-2.938-210TC-L9
Part #:HMQ252-20-2-2.938-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | BD: | 9 |
| AJ: | 7.25 | AD: | 8.85 |
| RQ: | 7.98 in | I: | 7.5 in |
| AE2: | 0.68 | AG: | 10.5 |
| G: | 2.91 | V: | 4.26 in |
| BE1: | 0.5 in | D: | 5.12 |
| B: | 13 | C: | 14 in |
| AE1: | 0.97 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| BF: | 0.53 | T: | 2.938 |
Technical Specifications
| Output RPM: | 87.5 | Ratio Range: | 20:1 |
| Input Bore (C Face): | 1.375 | Housing Material: | Cast Iron |
| Bore Code: | 47 | Output Key: | 3/4 X 4.00 |
| Model Code: | HMQ252 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 11.321 |
| Thrust Rating - output shaft: | 3412 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Assembly: | HMQ-2 | Input RPM: | 1,750 |
| Output Diameter (in): | 2.938 in | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Service Factor: | 1 |
| Ratio: | 20:1 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

