How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | G: | 2.91 |
| B: | 13 | BD: | 5.88 |
| F: | 5.81 | LQ: | 7.85 in |
| AK: | 4.5 | AJ: | 5.88 |
| BF: | 0.41 | V: | 4.26 in |
| AE1: | 0.97 | T: | 2.938 |
| AE2: | 0.68 | D: | 5.12 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AG: | 10.5 | RQ: | 7.35 in |
| C: | 14 in | AD: | 8.85 |
Technical Specifications
| Output RPM: | 87.5 | Bore Code: | 47 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ252 |
| Input HP @ 1750 RPM: | 11.321 | Assembly: | HMQ-2 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3412 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Ratio: | 20:1 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.938 in |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Output Shaft Direction: | 2 |
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

