How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | AK: | 4.5 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| BE: | 0.38 in | AG: | 10.5 |
| BF: | 0.41 | G: | 2.91 |
| V: | 4.26 in | AJ: | 5.88 |
| T: | 2.938 | F: | 5.81 |
| BD: | 5.88 | B: | 13 |
| AE2: | 0.68 | RQ: | 7.35 in |
| AD: | 8.85 | LQ: | 7.85 in |
| D: | 5.12 | AE1: | 0.97 |
Technical Specifications
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Key: | 3/4 X 4.00 | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Assembly: | HMQ-2 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 11.321 | Service Factor: | 1 |
| Model Code: | HMQ252 | Output Diameter (in): | 2.938 in |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 47 | Product Type: | Right Angle |
| Ratio: | 20:1 | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3412 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

