Grove Gear HMQ252-20-2-3.000-140TC-L1
Part #:HMQ252-20-2-3.000-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE2: | 0.68 |
| D: | 5.12 | I: | 7.5 in |
| AJ: | 5.88 | RQ: | 7.35 in |
| LQ: | 7.85 in | AD: | 8.85 |
| T: | 3 | V: | 4.26 in |
| AE1: | 0.97 | C: | 14 in |
| AK: | 4.5 | F: | 5.81 |
| BD: | 5.88 | BE: | 0.38 in |
| AG: | 10.5 | G: | 2.91 |
| B: | 13 | Center Distance (in): | 5.25 in |
Technical Specifications
| Output RPM: | 87.5 | Assembly: | HMQ-2 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 11.321 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3412 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Bore Code: | 48 |
| Model Code: | HMQ252 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

