Grove Gear HMQ252-20-2-3.000-140TC-L3
Part #:HMQ252-20-2-3.000-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | T: | 3 |
| LQ: | 7.85 in | G: | 2.91 |
| V: | 4.26 in | I: | 7.5 in |
| AG: | 10.5 | AJ: | 5.88 |
| AE1: | 0.97 | B: | 13 |
| C: | 14 in | D: | 5.12 |
| AK: | 4.5 | AD: | 8.85 |
| AE2: | 0.68 | BD: | 5.88 |
| F: | 5.81 | BF: | 0.41 |
| RQ: | 7.35 in | BE: | 0.38 in |
Technical Specifications
| Assembly: | HMQ-2 | Shaft Seal Material: | Viton |
| Model Code: | HMQ252 | Center Distance (in): | 5.25 |
| Thrust Rating - output shaft: | 3412 | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Diameter (in): | 3 in | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 11.321 | Input RPM: | 1,750 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Output RPM: | 87.5 | Output Key: | 3/4 X 4.00 |
| Bore Code: | 48 | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

