How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | B: | 13 |
| I: | 7.5 in | AG: | 10.5 |
| BD: | 9 | BF: | 0.53 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| AE2: | 0.68 | G: | 2.91 |
| RQ: | 7.98 in | F: | 5.81 |
| AK: | 8.5 | LQ1: | 8.61 in |
| V: | 4.26 in | BE1: | 0.5 in |
| C: | 14 in | AJ: | 7.25 |
| T: | 3 | AE1: | 0.97 |
Technical Specifications
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Model Code: | HMQ252 |
| Assembly: | HMQ-2 | Shaft Seal Material: | Viton |
| Output RPM: | 87.5 | Bore Code: | 48 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output Key: | 3/4 X 4.00 | Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output Diameter (in): | 3 in | Input HP @ 1750 RPM: | 11.321 |
| Thrust Rating - output shaft: | 3412 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 20:1 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

