How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | C: | 14 in |
| D: | 5.12 | BE1: | 0.5 in |
| I: | 7.5 in | LQ1: | 8.61 in |
| BD: | 9 | AE1: | 0.97 |
| RQ: | 7.98 in | T: | 3 |
| V: | 4.26 in | F: | 5.81 |
| G: | 2.91 | AE2: | 0.68 |
| B: | 13 | AD: | 8.85 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | BF: | 0.53 |
Technical Specifications
| Bore Code: | 48 | Output Shaft: | Hollow Bore |
| Ratio Range: | 20:1 | Model Code: | HMQ252 |
| Ratio: | 20:1 | Input Style: | C-Face Quill |
| Output RPM: | 87.5 | Output Diameter (in): | 3 in |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 3412 |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 11.321 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Key: | 3/4 X 4.00 |
| Assembly: | HMQ-2 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

