How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | D: | 5.12 |
| AE1: | 0.97 | BE1: | 0.5 in |
| AE2: | 0.68 | V: | 4.26 in |
| AJ: | 7.25 | B: | 13 |
| BF: | 0.53 | BD: | 9 |
| AK: | 8.5 | LQ1: | 8.61 in |
| AG: | 10.5 | AD: | 8.85 |
| F: | 5.81 | C: | 14 in |
| Center Distance (in): | 5.25 in | T: | 3 |
| RQ: | 7.98 in | I: | 7.5 in |
Technical Specifications
| Output Shaft Direction: | 2 | Output Diameter (in): | 3 in |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 11.321 | Service Factor: | 1 |
| Bore Code: | 48 | Center Distance (in): | 5.25 |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-2 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 3412 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ252 | Output Key: | 3/4 X 4.00 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 20:1 | Output RPM: | 87.5 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

