Grove Gear HMQ252-20-2-3.000-210TC-L9
Part #:HMQ252-20-2-3.000-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | BD: | 9 |
| AJ: | 7.25 | BE1: | 0.5 in |
| I: | 7.5 in | V: | 4.26 in |
| AG: | 10.5 | B: | 13 |
| T: | 3 | G: | 2.91 |
| AK: | 8.5 | C: | 14 in |
| AE2: | 0.68 | AE1: | 0.97 |
| LQ1: | 8.61 in | F: | 5.81 |
| BF: | 0.53 | RQ: | 7.98 in |
| Center Distance (in): | 5.25 in | D: | 5.12 |
Technical Specifications
| Output RPM: | 87.5 | Thrust Rating - output shaft: | 3412 |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Center Distance (in): | 5.25 | Output Key: | 3/4 X 4.00 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Bore Code: | 48 | Model Code: | HMQ252 |
| Input HP @ 1750 RPM: | 11.321 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Assembly: | HMQ-2 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 3 in | Input Bore (C Face): | 1.375 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

