Grove Gear HMQ252-20-2-3.000-250TC-L9
Part #:HMQ252-20-2-3.000-250TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.54 in | D: | 5.12 |
| C: | 14 in | AD: | 8.85 |
| AE2: | 0.68 | V: | 4.26 in |
| AE1: | 0.97 | BE1: | 0.5 in |
| BF: | 0.53 | BD: | 9 |
| AJ: | 7.25 | B: | 13 |
| I: | 7.5 in | AK: | 8.5 |
| F: | 5.81 | LQ1: | 9.17 in |
| AG: | 10.5 | T: | 3 |
| G: | 2.91 | Center Distance (in): | 5.25 in |
Technical Specifications
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Assembly: | HMQ-2 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 250TC |
| Input Bore (C Face): | 1.625 | Ratio: | 20:1 |
| Input Style: | C-Face Quill | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 11.321 |
| Product Type: | Right Angle | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3412 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Diameter (in): | 3 in | Model Code: | HMQ252 |
| Input RPM: | 1,750 | Bore Code: | 48 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

