How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | D: | 5.12 |
| BF: | 0.41 | RQ: | 7.35 in |
| F: | 5.81 | LQ: | 7.85 in |
| G: | 2.91 | AJ: | 5.88 |
| C: | 14 in | AD: | 8.85 |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| T: | 3.188 | AE2: | 0.68 |
| B: | 13 | AE1: | 0.97 |
| BE: | 0.38 in | V: | 4.26 in |
| I: | 7.5 in | AK: | 4.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 11.321 | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Bore Code: | 51 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3412 | Output Diameter (in): | 3.188 in |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Assembly: | HMQ-2 |
| Model Code: | HMQ252 | Output Shaft Direction: | 2 |
| Output RPM: | 87.5 | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Ratio: | 20:1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

