How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | V: | 4.26 in |
| F: | 5.81 | BE: | 0.38 in |
| G: | 2.91 | AG: | 10.5 |
| BD: | 5.88 | LQ: | 7.85 in |
| AJ: | 5.88 | AD: | 8.85 |
| T: | 3.188 | AE1: | 0.97 |
| AK: | 4.5 | D: | 5.12 |
| AE2: | 0.68 | BF: | 0.41 |
| Center Distance (in): | 5.25 in | B: | 13 |
| RQ: | 7.35 in | I: | 7.5 in |
Technical Specifications
| Ratio Range: | 20:1 | Ratio: | 20:1 |
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 3412 |
| Input HP @ 1750 RPM: | 11.321 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3.188 in | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Bore Code: | 51 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 87.5 |
| Input RPM: | 1,750 | Assembly: | HMQ-2 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

