How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AK: | 8.5 |
| BF: | 0.53 | B: | 13 |
| T: | 3.188 | AD: | 8.85 |
| AE2: | 0.68 | AE1: | 0.97 |
| V: | 4.26 in | G: | 2.91 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| AJ: | 7.25 | LQ1: | 8.61 in |
| AG: | 10.5 | I: | 7.5 in |
| BE1: | 0.5 in | RQ: | 7.98 in |
| C: | 14 in | F: | 5.81 |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Model Code: | HMQ252 | Product Type: | Right Angle |
| Assembly: | HMQ-2 | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Shaft Seal Material: | Viton |
| Bore Code: | 51 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3412 |
| Input HP @ 1750 RPM: | 11.321 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 3.188 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 20:1 | Input Style: | C-Face Quill |
| Output RPM: | 87.5 | Input Bore (C Face): | 1.125 |
| Ratio: | 20:1 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

