How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AJ: | 7.25 |
| AK: | 8.5 | AE1: | 0.97 |
| AD: | 8.85 | LQ1: | 8.61 in |
| V: | 4.26 in | AG: | 10.5 |
| RQ: | 7.98 in | G: | 2.91 |
| BD: | 9 | F: | 5.81 |
| BF: | 0.53 | D: | 5.12 |
| BE1: | 0.5 in | C: | 14 in |
| B: | 13 | T: | 3.188 |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Ratio Range: | 20:1 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Ratio: | 20:1 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3412 |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 11.321 | Gear Type: | Worm |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | HMQ-2 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Bore Code: | 51 | Output Key: | 3/4 X 4.00 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 3.188 in | Output RPM: | 87.5 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

