How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | I: | 7.5 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| D: | 5.12 | LQ1: | 8.61 in |
| F: | 5.81 | G: | 2.91 |
| BF: | 0.53 | B: | 13 |
| AK: | 8.5 | T: | 3.188 |
| AE1: | 0.97 | AE2: | 0.68 |
| AJ: | 7.25 | C: | 14 in |
| AD: | 8.85 | V: | 4.26 in |
| BD: | 9 | RQ: | 7.98 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3412 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 2 |
| Assembly: | HMQ-2 | Center Distance (in): | 5.25 |
| Output RPM: | 87.5 | Product Type: | Right Angle |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 11.321 |
| Bore Code: | 51 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 3.188 in | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Model Code: | HMQ252 | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

