How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | G: | 2.91 |
| AE2: | 0.68 | C: | 14 in |
| BF: | 0.53 | LQ1: | 8.61 in |
| D: | 5.12 | AJ: | 7.25 |
| AD: | 8.85 | AK: | 8.5 |
| AG: | 10.5 | RQ: | 7.98 in |
| F: | 5.81 | T: | 3.188 |
| BD: | 9 | AE1: | 0.97 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| I: | 7.5 in | BE1: | 0.5 in |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Housing Material: | Cast Iron | Ratio: | 20:1 |
| Motor Frame Size: | 180TC | Assembly: | HMQ-2 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 11.321 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3.188 in | Output Shaft Assembly Code: | 2 |
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Bore Code: | 51 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 20:1 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Output Key: | 3/4 X 4.00 |
| Thrust Rating - output shaft: | 3412 | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

