How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | AE1: | 0.97 |
| AD: | 8.85 | T: | 3.188 |
| BE1: | 0.5 in | AJ: | 7.25 |
| G: | 2.91 | BF: | 0.53 |
| AK: | 8.5 | F: | 5.81 |
| Center Distance (in): | 5.25 in | C: | 14 in |
| I: | 7.5 in | LQ1: | 8.61 in |
| BD: | 9 | D: | 5.12 |
| RQ: | 7.98 in | V: | 4.26 in |
| AG: | 10.5 | AE2: | 0.68 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output RPM: | 87.5 |
| No. of Gear Reductions: | Single | Ratio: | 20:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Motor Frame Size: | 210TC |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Bore Code: | 51 | Gear Type: | Worm |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 11.321 |
| Input Bore (C Face): | 1.375 | Product Type: | Right Angle |
| Assembly: | HMQ-2 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Output Diameter (in): | 3.188 in |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3412 | Output Key: | 3/4 X 4.00 |
| Ratio Range: | 20:1 | Model Code: | HMQ252 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

