How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | C: | 14 in |
| LQ1: | 8.61 in | BE1: | 0.5 in |
| BD: | 9 | F: | 5.81 |
| B: | 13 | D: | 5.12 |
| AG: | 10.5 | V: | 4.26 in |
| AJ: | 7.25 | AD: | 8.85 |
| AK: | 8.5 | T: | 3.188 |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | G: | 2.91 |
| RQ: | 7.98 in | AE1: | 0.97 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Assembly: | HMQ-2 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Ratio: | 20:1 |
| Input HP @ 1750 RPM: | 11.321 | Output RPM: | 87.5 |
| Thrust Rating - output shaft: | 3412 | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | Model Code: | HMQ252 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 X 5/32 | Motor Frame Size: | 210TC |
| Output Key: | 3/4 X 4.00 | Bore Code: | 51 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Output Diameter (in): | 3.188 in | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

