How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | BE1: | 0.5 in |
| T: | 3.188 | AE1: | 0.97 |
| V: | 4.26 in | AG: | 10.5 |
| B: | 13 | AE2: | 0.68 |
| G: | 2.91 | AD: | 8.85 |
| AK: | 8.5 | F: | 5.81 |
| LQ1: | 9.17 in | C: | 14 in |
| D: | 5.12 | AJ: | 7.25 |
| BD: | 9 | RQ: | 8.54 in |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
Technical Specifications
| Model Code: | HMQ252 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 20:1 |
| Motor Frame Size: | 250TC | Gear Type: | Worm |
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 3412 |
| Input HP @ 1750 RPM: | 11.321 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/8 X 3/16 | Service Factor: | 1 |
| Output Diameter (in): | 3.188 in | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.625 |
| Output RPM: | 87.5 | Bore Code: | 51 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

