How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | Center Distance (in): | 5.25 in |
| G: | 2.91 | B: | 13 |
| AJ: | 7.25 | D: | 5.12 |
| F: | 5.81 | RQ: | 8.54 in |
| V: | 4.26 in | AK: | 8.5 |
| BE1: | 0.5 in | AD: | 8.85 |
| BF: | 0.53 | C: | 14 in |
| AE2: | 0.68 | T: | 3.188 |
| AG: | 10.5 | LQ1: | 9.17 in |
| I: | 7.5 in | AE1: | 0.97 |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 20:1 |
| Motor Frame Size: | 250TC | Input RPM: | 1,750 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio: | 20:1 |
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| Output Diameter (in): | 3.188 in | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 11.321 | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Bore Code: | 51 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 3412 |
| Input Bore (C Face): | 1.625 | Model Code: | HMQ252 |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-2 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

