How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | AJ: | 7.25 |
| AE2: | 0.68 | F: | 5.81 |
| BD: | 9 | RQ: | 8.54 in |
| V: | 4.26 in | BF: | 0.53 |
| D: | 5.12 | AG: | 10.5 |
| AD: | 8.85 | C: | 14 in |
| G: | 2.91 | I: | 7.5 in |
| AE1: | 0.97 | T: | 3.188 |
| BE1: | 0.5 in | LQ1: | 9.17 in |
Technical Specifications
| Motor Frame Size: | 250TC | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Diameter (in): | 3.188 in |
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| Output Key: | 3/4 X 4.00 | Output Shaft Assembly Code: | 2 |
| Assembly: | HMQ-2 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Input Bore (C Face): | 1.625 | Bore Code: | 51 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/8 X 3/16 |
| Thrust Rating - output shaft: | 3412 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Model Code: | HMQ252 | Service Factor: | 1 |
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 11.321 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

