How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | C: | 14 in |
| BD: | 5.88 | V: | 4.26 in |
| F: | 5.81 | LQ: | 7.85 in |
| I: | 7.5 in | RQ: | 7.35 in |
| AD: | 8.85 | AJ: | 5.88 |
| T: | 3.188 | AE1: | 0.97 |
| G: | 2.91 | AE2: | 0.68 |
| BF: | 0.41 | B: | 13 |
| BE: | 0.38 in | AG: | 10.5 |
| D: | 5.12 | Center Distance (in): | 5.25 in |
Technical Specifications
| Ratio: | 20:1 | Assembly: | HMQ-2 |
| Output Diameter (in): | 3.188 in | Shaft Seal Material: | Viton |
| Output RPM: | 87.5 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Model Code: | HMQ252 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 11.321 |
| Input Bore (C Face): | 0.625 | Ratio Range: | 20:1 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Bore Code: | 51 | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 3412 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

