How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | V: | 4.26 in |
| T: | 3.438 | F: | 5.81 |
| AK: | 4.5 | LQ: | 7.85 in |
| AE2: | 0.68 | C: | 14 in |
| D: | 5.12 | AJ: | 5.88 |
| AE1: | 0.97 | RQ: | 7.35 in |
| BF: | 0.41 | B: | 13 |
| AG: | 10.5 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| AD: | 8.85 | BE: | 0.38 in |
Technical Specifications
| Gear Type: | Worm | Model Code: | HMQ252 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output RPM: | 87.5 | Ratio Range: | 20:1 |
| Input HP @ 1750 RPM: | 11.321 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3412 | Output Key: | 7/8 X 4.00 |
| Bore Code: | 55 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Diameter (in): | 3.438 in | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Assembly: | HMQ-2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

