How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | AJ: | 5.88 |
| AK: | 4.5 | AE1: | 0.97 |
| T: | 3.438 | I: | 7.5 in |
| RQ: | 7.35 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| G: | 2.91 | BD: | 5.88 |
| F: | 5.81 | BE: | 0.38 in |
| AD: | 8.85 | V: | 4.26 in |
| BF: | 0.41 | C: | 14 in |
| AE2: | 0.68 | LQ: | 7.85 in |
Technical Specifications
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Ratio: | 20:1 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 3.438 in | Input HP @ 1750 RPM: | 11.321 |
| Output Shaft Direction: | 2 | Bore Code: | 55 |
| Output RPM: | 87.5 | Output Key: | 7/8 X 4.00 |
| Product Type: | Right Angle | Assembly: | HMQ-2 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3412 |
| Ratio Range: | 20:1 | Input Bore (C Face): | 0.875 |
| Model Code: | HMQ252 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

