Grove Gear HMQ252-20-2-3.438-180TC-L3
Part #:HMQ252-20-2-3.438-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AJ: | 7.25 |
| AD: | 8.85 | G: | 2.91 |
| V: | 4.26 in | F: | 5.81 |
| C: | 14 in | T: | 3.438 |
| RQ: | 7.98 in | Center Distance (in): | 5.25 in |
| LQ1: | 8.61 in | BE1: | 0.5 in |
| AK: | 8.5 | AG: | 10.5 |
| D: | 5.12 | AE1: | 0.97 |
| B: | 13 | BF: | 0.53 |
| I: | 7.5 in | AE2: | 0.68 |
Technical Specifications
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 11.321 |
| Assembly: | HMQ-2 | Ratio: | 20:1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 3.438 in | No. of Gear Reductions: | Single |
| Output Key: | 7/8 X 4.00 | Gear Type: | Worm |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | Model Code: | HMQ252 |
| Product Type: | Right Angle | Bore Code: | 55 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 87.5 | Thrust Rating - output shaft: | 3412 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

