Grove Gear HMQ252-20-2-3.438-180TC-L9
Part #:HMQ252-20-2-3.438-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | BE1: | 0.5 in |
| V: | 4.26 in | I: | 7.5 in |
| RQ: | 7.98 in | C: | 14 in |
| AD: | 8.85 | AE1: | 0.97 |
| LQ1: | 8.61 in | AK: | 8.5 |
| AJ: | 7.25 | BD: | 9 |
| D: | 5.12 | F: | 5.81 |
| G: | 2.91 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | B: | 13 |
| BF: | 0.53 | T: | 3.438 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 3.438 in |
| Thrust Rating - output shaft: | 3412 | Motor Frame Size: | 180TC |
| Bore Code: | 55 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Key: | 7/8 X 4.00 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 11.321 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 20:1 |
| Ratio Range: | 20:1 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Model Code: | HMQ252 | Output RPM: | 87.5 |
| Assembly: | HMQ-2 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

