Grove Gear HMQ252-20-2-3.438-210TC-L2
Part #:HMQ252-20-2-3.438-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | G: | 2.91 |
| RQ: | 7.98 in | D: | 5.12 |
| V: | 4.26 in | AG: | 10.5 |
| AK: | 8.5 | AJ: | 7.25 |
| I: | 7.5 in | AE1: | 0.97 |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | BD: | 9 |
| AE2: | 0.68 | LQ1: | 8.61 in |
| BE1: | 0.5 in | B: | 13 |
| BF: | 0.53 | T: | 3.438 |
Technical Specifications
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 3412 | Output RPM: | 87.5 |
| Assembly: | HMQ-2 | Input Keyway (C Face): | 5/16 X 5/32 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 3.438 in |
| Output Key: | 7/8 X 4.00 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | Gear Type: | Worm |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 11.321 | Bore Code: | 55 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Ratio Range: | 20:1 | Input Bore (C Face): | 1.375 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

