Grove Gear HMQ252-20-2-3.438-210TC-L3
Part #:HMQ252-20-2-3.438-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | LQ1: | 8.61 in |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| AJ: | 7.25 | C: | 14 in |
| RQ: | 7.98 in | AK: | 8.5 |
| D: | 5.12 | BF: | 0.53 |
| T: | 3.438 | F: | 5.81 |
| B: | 13 | AE1: | 0.97 |
| AE2: | 0.68 | G: | 2.91 |
| I: | 7.5 in | V: | 4.26 in |
| BE1: | 0.5 in | AG: | 10.5 |
Technical Specifications
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 11.321 |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Diameter (in): | 3.438 in | Assembly: | HMQ-2 |
| Input Bore (C Face): | 1.375 | Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3412 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ252 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Output Key: | 7/8 X 4.00 |
| Housing Material: | Cast Iron | Bore Code: | 55 |
| Output RPM: | 87.5 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

