Grove Gear HMQ252-20-2-3.438-210TC-L4
Part #:HMQ252-20-2-3.438-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | B: | 13 |
| AG: | 10.5 | BE1: | 0.5 in |
| AE2: | 0.68 | C: | 14 in |
| AJ: | 7.25 | BF: | 0.53 |
| G: | 2.91 | AD: | 8.85 |
| AK: | 8.5 | F: | 5.81 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| V: | 4.26 in | T: | 3.438 |
| AE1: | 0.97 | RQ: | 7.98 in |
| D: | 5.12 | BD: | 9 |
Technical Specifications
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio Range: | 20:1 | Output Diameter (in): | 3.438 in |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Output Key: | 7/8 X 4.00 | Thrust Rating - output shaft: | 3412 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Bore Code: | 55 | Input HP @ 1750 RPM: | 11.321 |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Output RPM: | 87.5 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Assembly: | HMQ-2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

