Grove Gear HMQ252-20-2-3.438-210TC-L9
Part #:HMQ252-20-2-3.438-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | D: | 5.12 |
| V: | 4.26 in | AG: | 10.5 |
| BD: | 9 | F: | 5.81 |
| AE1: | 0.97 | AK: | 8.5 |
| AE2: | 0.68 | BE1: | 0.5 in |
| AJ: | 7.25 | LQ1: | 8.61 in |
| AD: | 8.85 | C: | 14 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| B: | 13 | G: | 2.91 |
| RQ: | 7.98 in | T: | 3.438 |
Technical Specifications
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Ratio Range: | 20:1 | Bore Code: | 55 |
| Assembly: | HMQ-2 | Output RPM: | 87.5 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 11.321 |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Model Code: | HMQ252 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Key: | 7/8 X 4.00 |
| Thrust Rating - output shaft: | 3412 | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

