Grove Gear HMQ252-20-2-3.438-250TC-L2
Part #:HMQ252-20-2-3.438-250TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | AJ: | 7.25 |
| D: | 5.12 | RQ: | 8.54 in |
| AG: | 10.5 | G: | 2.91 |
| AE2: | 0.68 | V: | 4.26 in |
| C: | 14 in | AK: | 8.5 |
| AE1: | 0.97 | BE1: | 0.5 in |
| BF: | 0.53 | BD: | 9 |
| I: | 7.5 in | LQ1: | 9.17 in |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| B: | 13 | T: | 3.438 |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3.438 in | Ratio Range: | 20:1 |
| Output Key: | 7/8 X 4.00 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 250TC | Gear Type: | Worm |
| Assembly: | HMQ-2 | Bore Code: | 55 |
| Service Factor: | 1 | Model Code: | HMQ252 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.625 | Thrust Rating - output shaft: | 3412 |
| Ratio: | 20:1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/8 X 3/16 |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 11.321 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

