Grove Gear HMQ252-20-2-3.438-250TC-L3
Part #:HMQ252-20-2-3.438-250TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BD: | 9 |
| BF: | 0.53 | AD: | 8.85 |
| BE1: | 0.5 in | G: | 2.91 |
| T: | 3.438 | D: | 5.12 |
| V: | 4.26 in | AE1: | 0.97 |
| Center Distance (in): | 5.25 in | B: | 13 |
| LQ1: | 9.17 in | C: | 14 in |
| AK: | 8.5 | AG: | 10.5 |
| RQ: | 8.54 in | I: | 7.5 in |
| AE2: | 0.68 | F: | 5.81 |
Technical Specifications
| Input Bore (C Face): | 1.625 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3412 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 11.321 | Motor Frame Size: | 250TC |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Output RPM: | 87.5 | Assembly: | HMQ-2 |
| Bore Code: | 55 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3.438 in | Model Code: | HMQ252 |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Key: | 7/8 X 4.00 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/8 X 3/16 |
| Ratio Range: | 20:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

