How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | BF: | 0.41 |
| AG: | 10.5 | G: | 2.91 |
| Center Distance (in): | 5.25 in | C: | 14 in |
| I: | 7.5 in | AD: | 8.85 |
| D: | 5.12 | AJ: | 5.88 |
| V: | 4.26 in | T: | 3.438 |
| AE2: | 0.68 | LQ: | 7.85 in |
| AE1: | 0.97 | RQ: | 7.35 in |
| BD: | 5.88 | AK: | 4.5 |
| BE: | 0.38 in | F: | 5.81 |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 87.5 |
| Thrust Rating - output shaft: | 3412 | Input Style: | C-Face Quill |
| Bore Code: | 55 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 11.321 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3.438 in |
| Assembly: | HMQ-2 | Input Bore (C Face): | 0.625 |
| Output Key: | 7/8 X 4.00 | Model Code: | HMQ252 |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

