How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | C: | 14 in |
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
| RQ: | 7.35 in | AD: | 8.85 |
| T: | 3.438 | V: | 4.26 in |
| D: | 5.12 | AG: | 10.5 |
| BD: | 5.88 | BE: | 0.38 in |
| I: | 7.5 in | AK: | 4.5 |
| AE1: | 0.97 | F: | 5.81 |
| B: | 13 | G: | 2.91 |
| AJ: | 5.88 | BF: | 0.41 |
Technical Specifications
| Output Key: | 7/8 X 4.00 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Model Code: | HMQ252 |
| Input Bore (C Face): | 0.625 | Bore Code: | 55 |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Thrust Rating - output shaft: | 3412 | Motor Frame Size: | 56C |
| Ratio: | 20:1 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3.438 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 87.5 | Service Factor: | 1 |
| Gear Type: | Worm | Assembly: | HMQ-2 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 11.321 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

