Grove Gear HMQ252-25-1-2.000-180TC-L2
Part #:HMQ252-25-1-2.000-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| G: | 2.91 | D: | 5.12 |
| BE1: | 0.5 in | C: | 14 in |
| AD: | 8.85 | AE2: | 0.68 |
| LQ1: | 8.61 in | V: | 4.26 in |
| B: | 13 | BD: | 9 |
| AK: | 8.5 | AE1: | 0.97 |
| I: | 7.5 in | F: | 5.81 |
| RQ: | 7.98 in | AJ: | 7.25 |
| BF: | 0.53 | T: | 2 |
Technical Specifications
| Output Shaft Direction: | 1 | Bore Code: | 32 |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Assembly: | HMQ-1 | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Model Code: | HMQ252 |
| Output Diameter (in): | 2 in | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 9.375 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 70 | Ratio Range: | 25:1 |
| Thrust Rating - output shaft: | 3412 | Gear Type: | Worm |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Ratio: | 25:1 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

