Grove Gear HMQ252-25-1-2.000-180TC-L4
Part #:HMQ252-25-1-2.000-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BF: | 0.53 |
| V: | 4.26 in | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| BD: | 9 | BE1: | 0.5 in |
| AK: | 8.5 | B: | 13 |
| AD: | 8.85 | T: | 2 |
| AE1: | 0.97 | RQ: | 7.98 in |
| I: | 7.5 in | G: | 2.91 |
| LQ1: | 8.61 in | AE2: | 0.68 |
| D: | 5.12 | C: | 14 in |
Technical Specifications
| Ratio Range: | 25:1 | Output RPM: | 70 |
| Center Distance (in): | 5.25 | Model Code: | HMQ252 |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| No. of Gear Reductions: | Single | Ratio: | 25:1 |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Assembly: | HMQ-1 |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 9.375 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Motor Frame Size: | 180TC | Thrust Rating - output shaft: | 3412 |
| Bore Code: | 32 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2 in | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

