Grove Gear HMQ252-25-1-2.000-210TC-L4
Part #:HMQ252-25-1-2.000-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | F: | 5.81 |
| BF: | 0.53 | AK: | 8.5 |
| AD: | 8.85 | RQ: | 7.98 in |
| BE1: | 0.5 in | AG: | 10.5 |
| V: | 4.26 in | AJ: | 7.25 |
| B: | 13 | AE1: | 0.97 |
| BD: | 9 | D: | 5.12 |
| Center Distance (in): | 5.25 in | T: | 2 |
| AE2: | 0.68 | LQ1: | 8.61 in |
| I: | 7.5 in | C: | 14 in |
Technical Specifications
| Motor Frame Size: | 210TC | Output Key: | 1/2 X 3.38 |
| Output RPM: | 70 | Ratio Range: | 25:1 |
| Input Style: | C-Face Quill | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.375 | Bore Code: | 32 |
| Output Diameter (in): | 2 in | Thrust Rating - output shaft: | 3412 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Assembly: | HMQ-1 |
| Center Distance (in): | 5.25 | Model Code: | HMQ252 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 9.375 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

