How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.35 in | BE: | 0.38 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| D: | 5.12 | AG: | 10.5 |
| F: | 5.81 | AE2: | 0.68 |
| T: | 2 | I: | 7.5 in |
| G: | 2.91 | AD: | 8.85 |
| BF: | 0.41 | AJ: | 5.88 |
| C: | 14 in | LQ: | 7.85 in |
| AK: | 4.5 | B: | 13 |
| AE1: | 0.97 | BD: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-1 | Ratio Range: | 25:1 |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 9.375 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output RPM: | 70 | Output Diameter (in): | 2 in |
| Thrust Rating - output shaft: | 3412 | Model Code: | HMQ252 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Ratio: | 25:1 | Bore Code: | 32 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

