How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | Center Distance (in): | 5.25 in |
| BF: | 0.41 | V: | 4.26 in |
| AK: | 4.5 | G: | 2.91 |
| BD: | 5.88 | AG: | 10.5 |
| AD: | 8.85 | AE2: | 0.68 |
| LQ: | 7.85 in | RQ: | 7.35 in |
| I: | 7.5 in | T: | 2.188 |
| AE1: | 0.97 | F: | 5.81 |
| D: | 5.12 | C: | 14 in |
| AJ: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 1 | Ratio: | 25:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.188 in | Product Type: | Right Angle |
| Ratio Range: | 25:1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Assembly: | HMQ-1 |
| Input HP @ 1750 RPM: | 9.375 | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3412 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Output RPM: | 70 | Input RPM: | 1,750 |
| Bore Code: | 35 | Model Code: | HMQ252 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

