How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AG: | 10.5 |
| AE1: | 0.97 | G: | 2.91 |
| V: | 4.26 in | D: | 5.12 |
| T: | 2.188 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | AE2: | 0.68 |
| AD: | 8.85 | I: | 7.5 in |
| RQ: | 7.98 in | LQ1: | 8.61 in |
| F: | 5.81 | C: | 14 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| BD: | 9 | B: | 13 |
Technical Specifications
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 9.375 | No. of Gear Reductions: | Single |
| Ratio: | 25:1 | Output Diameter (in): | 2.188 in |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3412 |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Assembly: | HMQ-1 | Reducer: | Worm - Right Angle |
| Bore Code: | 35 | Center Distance (in): | 5.25 |
| Model Code: | HMQ252 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 70 | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

