How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AD: | 8.85 |
| AG: | 10.5 | BE1: | 0.5 in |
| I: | 7.5 in | C: | 14 in |
| B: | 13 | BF: | 0.53 |
| RQ: | 7.98 in | V: | 4.26 in |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| LQ1: | 8.61 in | T: | 2.188 |
| AE2: | 0.68 | BD: | 9 |
| G: | 2.91 | AJ: | 7.25 |
| D: | 5.12 | AE1: | 0.97 |
Technical Specifications
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 9.375 | Output Shaft Direction: | 1 |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3412 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Assembly: | HMQ-1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.188 in | Model Code: | HMQ252 |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Bore Code: | 35 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Ratio Range: | 25:1 |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

