Grove Gear HMQ252-25-1-2.188-210TC-L1
Part #:HMQ252-25-1-2.188-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BD: | 9 |
| AJ: | 7.25 | BE1: | 0.5 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | C: | 14 in |
| AE1: | 0.97 | BF: | 0.53 |
| AD: | 8.85 | B: | 13 |
| AE2: | 0.68 | G: | 2.91 |
| D: | 5.12 | RQ: | 7.98 in |
| F: | 5.81 | T: | 2.188 |
| V: | 4.26 in | LQ1: | 8.61 in |
Technical Specifications
| Center Distance (in): | 5.25 | Motor Frame Size: | 210TC |
| Input Bore (C Face): | 1.375 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.188 in | Input Keyway (C Face): | 5/16 X 5/32 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 9.375 |
| Housing Material: | Cast Iron | Assembly: | HMQ-1 |
| Thrust Rating - output shaft: | 3412 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Model Code: | HMQ252 |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Ratio: | 25:1 |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Output RPM: | 70 | Bore Code: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

