Grove Gear HMQ252-25-1-2.188-210TC-L3
Part #:HMQ252-25-1-2.188-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | D: | 5.12 |
| I: | 7.5 in | T: | 2.188 |
| AE2: | 0.68 | F: | 5.81 |
| AE1: | 0.97 | BF: | 0.53 |
| AG: | 10.5 | RQ: | 7.98 in |
| C: | 14 in | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | G: | 2.91 |
| BD: | 9 | AJ: | 7.25 |
| LQ1: | 8.61 in | AK: | 8.5 |
| V: | 4.26 in | B: | 13 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 9.375 | Output Key: | 1/2 X 3.38 |
| Model Code: | HMQ252 | Bore Code: | 35 |
| Assembly: | HMQ-1 | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Ratio: | 25:1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3412 |
| Output Diameter (in): | 2.188 in | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output RPM: | 70 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

